Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ELMARK
Indoor Lighting
MAGNETIC LED HANGING LIGHT M20 PL 48V 9W 3000K
ELMARK
Indoor Lighting
MAGNETIC LED HANGING LIGHT M20 PL 48V 9W 3000K
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
29JNP7896
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
1
29JNP7896
MAGNETIC LED HANGING LIGHT M20 PL 48V 9W 3000K
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
ELMARK
- MAGNETIC LED HANGING LIGHT M20 PL 48V 9W 3000K
Order number
29JNP7896
Latest change
14.10.2025 08:20:33
Unit
Keywords
HANGING
Indoor
LED
LIGHT
Lighting
MAGNETIC
Classifications
CNS
CNSERPBASE Object Properties